SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The UART module contains three event publishers and no event subscribers. One event publisher (CPU_INT) manages UART interrupt requests (IRQs) to the CPU subsystem through a static event route. The second and third event publishers (DMA_TRIG_RX, DMA_TRIG_TX) are used to setup the trigger signaling for the DMA through DMA event route.
The UART events are summarized in Table 28-353.
| Event | Type | Source | Destination | Route | Configuration | Functionality |
|---|---|---|---|---|---|---|
| CPU interrupt | Publisher | UART | CPU Subsystem | Static route | CPU_INT registers |
Fixed interrupt route from UART to CPU |
| DMA trigger | Publisher | UART | DMA | DMA event route | DMA_TRIG_RX registers |
Fixed interrupt route from UART to DMA |
| DMA trigger | Publisher | UART | DMA | DMA event route | DMA_TRIG_TX registers |
Fixed interrupt route from UART to DMA |