SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
I2C supports operation in Low Power Modes. In low-power mode, the I2C interface automatically request the clock selected in the CLKSEL control register after detecting a start condition. The clock request will be released after detection of the STOP condition.
Supported power mode for controller mode:
To support STANDBY wakeup with I2C standard mode (100KHz), functional clock should be at 32MHz, i.e. there should not be a further division of 32MHz clock.