SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
To simplify loading of data by software into the CRC, the CRC accelerator provides a 512-word (2KB) CRCIN_IDX region. Within the CRCIN_IDX region, a write to any word is re-mapped as, and functionally equivalent to, a write to the CRCIN register. This mechanism enables the use of the standard C library memcpy() routine to copy data from SRAM or flash into the CRC, provided that the source data is less than 2KB (2,048 bytes).