SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
UART communications require two pins: Receive Data (RX) and Transmit Data (TX):
In hardware flow control mode, the following pins are also used. Note that this functionatlity is only available in UNICOMM-UART instances that implement the UART-FLOW-CONTROL feature.