SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
The protocol of the I2C bus defines two states to begin and end a transaction: START and STOP. A high-to-low transition on the SDA line while the SCL is high is defined as a START condition, and a low-to-high transition on the SDA line while SCL is high is defined as a STOP condition. START and STOP conditions are always generated by the controller. The bus is considered busy after a START condition and free after a STOP condition.
The STOP bit determines if the transaction stops at the end of the data cycle or continues on to a repeated START condition.
To generate a single transaction, the I2C controller target address I2Cx.MSA.SADDR register is written with the desired address, the I2Cx.MSA.DIR bit should be set to 1 to start a receive operation and 0 to start a transmit operation , and the control register (I2Cx.MCTR) is written with ACK = X (0 or 1), STOP = 1, START = 1, and RUN = 1 to perform the operation and generate a STOP at the end. When the operation is completed (or aborted due an error) the interrupt flags are set. When the I2C module operates in Controller receiver mode, the ACK bit is normally (in case of no error) set causing the I2C bus controller to transmit an acknowledge automatically after each byte. This bit must be cleared when the I2C bus controller requires no further data to be transmitted from the target transmitter. For more information on I2C controller mode configuration please refer to Section 22.2.4.1
When operating in target mode, the START and STOP bits in the CPU_INT.RIS register indicate detection of start and stop conditions on the bus and the CPU_INT.IMASK can be configured to allow START and STOP to be promoted to controller interrupts (when interrupts are enabled). For more information on I2C target mode configuration please refer to Section 22.2.4.2
Bus Status Flags: