SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Data transfers follow the format shown in Figure 26-7. After the START condition, a target address is transmitted. This address is 7-bits long followed by an eighth bit, which is a data direction bit (this bit is only as Controller mode, DIR bit in the TA register). If the TA.DIR bit is 0, it indicates a transmit operation (send), and if it is set to 1, it indicates a request to receive data (receive). A data transfer is always terminated by a STOP condition generated by the controller; however, a controller can initiate communications with another device on the bus by generating a repeated START condition and addressing another target without first generating a STOP condition, see section Repeated Start. Various combinations of receive/transmit formats are then possible within a single transfer. The ninth bit is the Acknowledge bit, which is described in Section 26.3.3.5 .
With the CTR.GENCALL bit the I2C module can be enabled to respond on a General Call on the I2C bus. The General Call is identified by address of 0x00 and the R/W bit set to 0. The General Call interrupt can be enabled with the CPU_INT.IMASK.GENCALL bit.