SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
Figure 23-2 and Table 27-44 show an overview of the pin functions for different operation modes of the SPI module.
| Standard SPI | Feature |
|---|---|
| SCLK |
SPI clock Controller mode: SCLK is an output Peripheral mode: SCLK is an input |
| PICO |
Controller out, peripheral in Controller mode: PICO is the data output line Peripheral mode: PICO is the data input line |
| POCI |
Controller in, peripheral out Controller mode: POCI is the data input line Peripheral mode: POCI is the data output line |
| CS0 | Chip select signal 0, used in 4-pin mode |
| CS1 | Chip select signal 1, used in 4-pin mode |
| CS2 | Chip select signal 2, used in 4-pin mode |
| CS3/CD | Chip select signal 3 or Command/Data, used in 4-pin mode |