SLAU847F October 2022 – March 2026 MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2116 , MSPM0L2117 , MSPM0L2227 , MSPM0L2227-Q1 , MSPM0L2228 , MSPM0L2228-Q1
UARTx.CTL0.HSE is set to 0, and 16 oversampling is selected by default. Received bits are expected to have the length of 16 UARTclk cycles. Data is sampled on the 8th UARTclk cycle.
Setting the UARTx.CTL0.HSE bit to 1 selects the 8 oversampling. Received bits are expected to have the length of 8 UARTclk cycles. Data is sampled on the 4th UARTclk cycle.
Setting the UARTx.CTL0.HSE bit to 2 selects the 3 oversampling. Received bits are expected to have the length of 3 UARTclk cycles. Data is sampled on the 2nd UARTclk cycle.
The previous scenarios assume IBRD = 1 and FBRD = 0.
Depending on the application: