ZHDU116G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
以下伪代码形式的软件示例描述了主机软件通常为下述用途而执行的操作:将一个或多个密钥加载到密钥存储模块中。
// configure master control module
write ALGSEL 0x0000_0001 // enable DMA path to the key store module
write IRQCLR 0x0000_0001 // clear any outstanding events
// configure key store module (area, size)
write KEYSIZE 0x0000_0001 // 128-bit key size
write KEYWRITEAREA 0x0000_0001 // enable keys to write (e.g. Key 0)
// configure DMAC
write DMACH0CTL 0x0000_00001 // enable DMA channel 0
write DMACH0EXTADDR <ext_memory_address> // base address of the key in ext. memory
write DMACH0LEN <length> // total key length in bytes (e.g. 16 for 1 x 128-bit
// key)
// wait for completion
wait IRQSTAT[0]==’1’ // wait for operation completed
check IRQSTAT[31:30] == ‘00’ // check for absence of errors in DMA and key store
write IRQCLR 0x0000_0001 // acknowledge the interrupt
write ALGSEL 0x0000_0000 // disable master control/DMA clock
// check status
check KEYWRITTENAREA 0x0000_00001 // check that Key 0 was written
// end of algorithm