SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The UNICOMM-I2CC (Controller) and UNICOMM-I2CT (Target) modules provides a standardized serial interface to transfer data between MSP devices and other external I2C devices (such as a sensors, memory, or DACs).
This section describes the functionality of a UNICOMM module when configured to operate as an I2C (either I2C controller or I2C target). The protocol mode of a given UNICOMM instance is determined by the programmed SELECT field of the IPMODE register. If a UNICOMM instance is configured for another peripheral mode, the I2CT/I2CC functionality on that UNICOMM instance is disabled and all register reads return a value of zero.