SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The breakpoint unit (BPU) provides up to 4 comparators which can be used to generate a debug event when the address of an instruction fetch matches the address programmed into the respective BPU comparator.
The BPU does not generate a debug event upon an address match for a data read or data write access.
Address matching is possible for half-word (16-bit) instructions and word (32-bit) instructions fetched from the CODE region (0x0000.0000 to 0x1FFF.FFFF).
If a debug scenario requires more than the supported hardware breakpoints, software breakpoints can be used together with hardware breakpoints using the BKPT instruction. If debugging of code in the SRAM region is desired, hardware breakpoints are not available and software breakpoints must be inserted by the debug probe instead.
// Example of a breakpoint function in C (TI Arm CLANG compiler)
__BKPT(0);