SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
Data received or transmitted is stored in two FIFOs, where the receive FIFO has an extra four bits per character for status information.
Transmit data:
For transmission, data is written into the TXDATA register. If the UART is enabled, a write to TXDATA causes a data frame to start transmitting with the parameters indicated in the LCRH register. Data continues to be transmitted until there is no data left in the transmit FIFO. The BUSY bit in the STAT register is asserted as soon as data is written to the transmit FIFO (that is, if the FIFO is non-empty) and remains asserted while data is being transmitted. The BUSY bit goes low only when the transmit FIFO is empty, and the last character has been transmitted to the shift register, including the stop bits. The UART can indicate that it is busy even though the UART can no longer be enabled. STAT.BUSY also is set during the generation of a BREAK signal.
Receive data:
When the UART receiver is in an idle state and data input transitions to a low level (i.e. START condition detect), the receive counter starts running and data is sampled as per the oversampling settings in CTL0.HSE, except for the START/STOP bits. During the START bit, the receiver checks that every sampled value reads ‘0’, and if not, the receiver state machine transitions back to the IDLE state. During the STOP bit/s, the receiver checks that every sampled value reads ‘1’. If not, the framing error flag (RXDATA.FRMERR) is set. When a full word is received, data is stored in the receive buffer/FIFO along with any associated error bits. The STAT.BUSY flag is set to high when a START condition is detected and set to low after a STOP bit has been received (i.e. after the entire duration of STOP bit).