SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The high-drive and high-speed digital IO types have programmable drive strength (low drive and high drive). The default drive strength is low drive. Application software can request high drive by setting the DRV bit in the PINCMx register corresponding to the target digital IO. Drive strength control is not available for standard drive and open drain IO types.
The drive strength control is completely independent of the selected peripheral function (PF) and can be changed by application software at any time.
For detailed electrical specifications on the drive performance in each drive mode for a given IO, see the Digital IO parameters in the device-specific data sheet.