SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The SYSCTL module contains two event publishers and no event subscribers. One event publisher manages SYSCTL interrupt requests (IRQs) to the CPU subsystem. The second publisher manages nonmaskable interrupts to the CPU subsystem for critical diagnostics.
The SYSCTL events are summarized in Table 33-98.
| Event | Type | Source | Destination | Route | Configuration | Functionality |
|---|---|---|---|---|---|---|
| CPU interrupt | Publisher | SYSCTL | CPU Subsystem | Static route | SYSCTL interrupt registers | Fixed interrupt route from SYSCTL to CPU |
| CPU nonmaskable interrupt (NMI) | Publisher | SYSCTL | CPU Subsystem | Static route | NMI interrupt registers | Fixed interrupt route from SYSCTL to CPU |