SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
Clock startup monitors are provided for application software to check that the LFOSC, LFXT/LFCLK_IN, HFXT/HFCLK_IN, SYSPLL, and HSCLK sources are alive before they areselected by software to be used to source a clock in the system. When a clock source has started successfully and is ready, a GOOD indication is given in the CLKSTATUS register in SYSCTL and an interrupt is generated. The startup monitors only provide a status indication when a related clock system configuration change is made. When an initial GOOD indication is given, the clock is not continuously monitored by the startup monitor. Continuous monitoring is provided for LFCLK and MCLK.