SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The comparator output is readable from the OUT bit in COMPx.STAT register. The output is also brought out on device pin. For successful connection of comparator output with the device pin, it is necessary for the software to configure the corresponding device pin in IOMUX module. The comparator output also goes to the Event Interface to generate CPU interrupt event and generic publisher event for internal connects with other modules.