SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 18-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
| Options | Configurability |
|---|---|
| Clock | Per module(1) |
| Reference Voltage Source | Not configurable (external or internal reference only) |
| Trigger Source | Per Sequencer |
| Converted Channel | Per SOC |
| Acquisition Window Duration | Per Sequencer |
| EOC Location | Per module |