SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The GSC also has the capability of locking and committing the security setting on a per region basis. There are total of 6 regions which can be individually locked or committed.
The only mechanism to update when commit is applied, is a BOOTRST or higher for the Root of Trust to be executed, before the application can make changes.