SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The debug subsystem (DEBUGSS) interfaces the ARM Serial Wire Debug (SWD) two-wire physical interface to multiple debug functions within the device. MSP devices support debugging of processor execution, the device state, and the power state (through EnergyTrace technology). The DEBUGSS also provides a mailbox system for communicating with software through SWD.
Key features provided by the debug subsystem include: