SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The WWDT counter can be configured to continue counting when the device is in a low-power mode (CPU is disabled) or to continue to run when the device is in a low-power mode.
The STISM bit in the WWDTCTL0 register controls if the WWDT counter stops counting in low power modes. By default, the STISM bit is cleared, indicating that the WWDT continues to count in low-power modes. To stop the WWDT from counting in low-power modes, set the STISM bit when loading the WWDTCTL0 configuration to start the WWDT. In this case, when the low-power mode is exited and the CPU returns to operation, the WWDT counter resumes counting from the same value it held before entering the low-power mode.