SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The left-justified format (LJF) is a dual-phase format with a 50% I2S_WCLK duty cycle and two channels as shown in Figure 27-12 with the configuration examle shown in Table 27-4. The left channel is transferred when I2S_WCLK phase is high followed by the right channel when I2S_WCLK phase is low.
| PARAMETER FIELD | VALUE |
|---|---|
| FMTCFG.DATADLY | 0 |
| FMTCFG.WORDLEN | Number of bits per sample in the left or right channel |
| FMTCFG.SMPLEDGE | 1 |
| FMTCFG.DUALPHASE | 1 |
| WCLKSRC.WCLKINV | 0 |
| CLKCTL.WCLKPHASE | 1 |
| WCLKDIV.WDIV[15:10] | Do not program |
| WCLKDIV.WDIV[9:0] | ≥ Number of bits per sample x 2 channels |