SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The DMA module supports a burst block mode for suspending an active channel after a configurable number of transfers to service other pending channels. The burst block size is configurable by setting DMAPRIO.BURSTSZ to 8, 16, 32, or an infinite number of transfers. If a higher priority channel is pending after the burst block, the DMA will execute the higher priority channel and resume on the suspended channel once the higher priority channel is complete. If no other channel is pending, the priority logic assigns the control back to the block transfer for the next burst.