SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The I2S_WCLK first active edge is configured using WCLKSRC.WCLKINV field. When the field is programmed as "0", the first I2S_WCLK starts with a rising edge on the first I2S_BCLK. When the field is programmed as "1", the first I2S_WCLK starts with a falling edge on the first I2S_BCLK. Data transmission and receive on I2S_ADx also follows the same phase as the I2S_WCLK for transmit and receive.
It is important to note that when I2S module is disabled, the I2S_WCLK may be either be "0" or "1" and requires a peripheral reset to ensure that it starts in the correct state.