SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The UART interface is used to communicate between a MSPM33 device and another device supporting the standard UART protocol. Additionally, select UNICOMM instances include features that support communication with the standard LIN (Local Interconnect Network), ISO7816 (Smart Card), and IrDA (Infrared Data Association) protocols, as well as hardware flow control (CTS/RTS) and multi-processor communication mode. This document outlines the functionality of each mode. The device data sheet describes which modes are available in a given UNICOMM-UART configuration.