SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
The transmit logic performs parallel-to-serial conversion on the data written to the TXDATA register. In UNICOMM-UART instances that support the UART-FIFO feature, this data can be buffered in a FIFO. The control logic outputs the serial bit stream beginning with a start bit and followed by the data bits (LSB first), parity bit, and the stop bits according to the programmed configuration.
The receive logic performs serial-to-parallel conversion on the received bit stream after a valid start pulse has been detected. Overrun, parity, frame error checking, and line-break detection are also performed, and this status accompanies the data that is written to the receive FIFO. Each RX FIFO element is 12-bits wide to include the data bits and all status information.
In the UNICOMMUART Registers, the CTL0.ENABLE bit is used to enable and disable the UNICOMM-UART module, the CTL0.TXE and CTL0.RXE bits are used to enable the UART transmitter and UART receiver, the LCRH.WLEN bit is used to configure the number of data bits transmitted or received in each frame, the LCRH.PEN is used to enable parity mode, and the LCRH.STP2 is used to send two stop bits (rather than the default one bit).