SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
Output data is read from the engine either via the DATA0/1/2/3 registers or via the DATA_OUT register. If DMA is not being used to automate the input/output transfers (DMA_HS is 0), then CPU software can read out the 128-bit data output by reading 32-bit data from each of DATA0, DATA1, DATA2 and DATA3 registers in sequence.
If DMA is being used to automate the input/output transfers (DMA_HS is 1), then the DMA channel that is associated with DMA Trigger 1 event will need to be configured to perform 4 32-bit reads from the DATA_OUT register.