SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
In STANDBY mode, if only RTC, TIMG8_x, or asynchronous fast wake from GPIO, comparator (low-power mode), or a serial interface is desired, the lowest possible power consumption can be achieved by configuring the ULPCLK and LFCLK to be disabled when entering STANDBY, leaving only the RTC, TIMG8_x running (STANDBY1). See the LFCLK section. In this state, RTC, TIMG8_x, or asynchronous activity/event will trigger an asynchronous fast clock request to wake the system.