SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
This section applies to UNICOMM-UART configurations which support the UART-FIFO feature. Configurations which do not support this feature still interface with the TXDATA and RXDATA registers, but do not contain any FIFO features.
The UART has two FIFOs with a depth of 4 entries, one for transmit and one for receive. The FIFOs are accessed through the UART Data (TXDATA/RXDATA) registers. Read operations of the RXDATA register return a 12-bit value consisting of 8 data bits and 4 error flags. Write operations to TXDATA place 8-bit data in the transmit FIFO.
Out of reset, both FIFOs are disabled and act as 1-byte-deep holding registers. The FIFOs are enabled by setting the FEN bit in UARTx.CTL0. FIFO status can be monitored through the UARTx.STAT register and the interrupt events.
Hardware monitors empty, full and overrun conditions
The UARTx.STAT register contains empty and full flags (TXFE, TXFF, RXFE, and RXFF bits), and the CPU_INT.RIS register shows overrun status of the receive FIFO through the OVRERR bit. There is no indicator for a transmit FIFO overrun. A write is just lost, in case it overruns the transmit FIFO. If the FIFOs are disabled, the empty and full flags are set according to the status of the 1-byte-deep holding registers. When receiving more data than the FIFO can capture the oldest data will be overwritten with the received data.
The trigger point at which the FIFOs generate interrupts is controlled through the UARTx.IFLS register. Both FIFOs can be individually configured to trigger interrupts at different levels. Available configurations for transmit FIFO include 3/4, 1/2, 1/4 and empty, for receive FIFO 1/4, 1/2, 3/4 and full. For example, if the 3/4 option is selected for the receive FIFO, the UART generates a receive interrupt after 3 data bytes are received. Out of reset, both FIFOs are configured to trigger an interrupt at the 1/2 mark. The FIFO integrity is not guaranteed under the following conditions: