SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
QSPI is a peripheral used to communicate with a serial NOR flash over an augmented SPI bus where two additional data lines are provided along with Peripheral In/Controller Out (PICO) and Peripheral Out/Controller In (POCI) signals. The transmit and receive paths are buffered with internal, independent FIFO memories allowing up to 4 entries with 16-bit width. A DMA interface is also provided to allow the data exchange with the transmit and receive FIFOs.