SLAU962A December 2025 – June 2026 MSPM33C321A , MSPM33C321A-Q1
This section describes the functionality of a UNICOMM module when configured to operate as an UART. The protocol mode of a given UNICOMM instance is determined by the programmed SELECT field of the IPMODE register. If a UNICOMM instance is configured for another peripheral mode, the UART functionality on that UNICOMM instance is disabled and all register reads return a value of zero.