ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| RMII5 | tsu(RXD-REFCLK) | Setup time, receive selected signals valid before RMII_REFCLK | 4 | ns | |
| tsu(CRS_DV-REFCLK) | |||||
| tsu(RXER-REFCLK) | |||||
| RMII6 | th(REFCLK-RXD) | Hold time, receive selected signals valid after RMII_REFCLK | 2 | ns | |
| th(REFCLK-CRS_DV) | |||||
| th(REFCLK-RXER) | |||||
Figure 5-30 EMAC Receive Interface Timing RMII operation Table 5-34, Table 5-34, and Figure 5-31 present switching characteristics for EMAC RMII Transmit 10 Mbps and 100 Mbps.