ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
Controller Area Network (CAN) is a serial communications protocol which efficiently supports distributed real-time applications. CAN has high immunity to electrical interference and the ability to self-diagnose and repair data errors. In a CAN network, many short messages are broadcast to the entire network, which provides for data consistency in every node of the system.
The device supports two DCAN modules, referred to as DCAN_0 and DCAN_1, connecting to the CAN network through external (for the device) transceivers. The DCAN modules support bit rates up to 1 Mbit/s and are compliant to the CAN 2.0B Protocol Specification.
The DCAN module implements the following features:
For more information, see section Dual Controller Area Network (DCAN) Interface in chapter Peripherals of the Device TRM.