ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
The USB 2.0 subsystem is fully-compliant with the Universal Serial Bus (USB) Specification, revision 2.0. Refer to the specification for timing details.
For more details about features and additional description information on the device Universal Serial Bus Subsystem (USB), see the corresponding sections within Section 4.3, Signal Descriptions and Section 6, Detailed Description.
For more information, see section Universal Serial Bus Subsystem (USB) in chapter Peripherals of the Device TRM.