ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| ASP1 | tc(AHCLKRX) | Cycle time, McASP[x]_AHCLKR/X | 20 | ns | ||
| ASP2 | tw(AHCLKRX) | Pulse duration, McASP[x]_AHCLKR/X high or low | 0.5P - 2.5(2) | ns | ||
| ASP3 | tc(ACLKRX) | Cycle time, McASP[x]_ACLKR/X | 20 | ns | ||
| ASP4 | tw(ACLKRX) | Pulse duration, McASP[x]_ACLKR/X high or low | 0.5R - 2.5(3) | ns | ||
| ASP5 | tsu(AFSRX-ACLKRX) | Setup time, McASP[x]_AFSR/X input valid before McASP[x]_ACLKR/X | ACLKR/X int | 12.3 | ns | |
| ACLKR/X ext in | 4 | |||||
| ACLKR/X ext out | 4 | |||||
| ASP6 | th(ACLKRX-AFSRX) | Hold time, McASP[x]_AFSR/X input valid after McASP[x]_ACLKR/X | ACLKR/X int | -1 | ns | |
| ACLKR/X ext in | 1.6 | |||||
| ACLKR/X ext out | 1.6 | |||||
| ASP7 | tsu(AXR-ACLKRX) | Setup time, McASP[x]_AXR input valid before McASP[x]_ACLKR/X | ACLKR/X int | 12.3 | ns | |
| ACLKR/X ext in | 4 | |||||
| ACLKR/X ext out | 4 | |||||
| ASP8 | th(ACLKRX-AXR) | Hold time, McASP[x]_AXR input valid after McASP[x]_ACLKR/X | ACLKR/X int | -1 | ns | |
| ACLKR/X ext in | 1.6 | |||||
| ACLKR/X ext out | 1.6 | |||||
Table 5-50 and Figure 5-50 present switching characteristics over recommended operating conditions for McASP0 to McASP2.
| NO. | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| ASP9 | tc(AHCLKRX) | Cycle time, McASP[x]_AHCLKR/X | 20(2) | ns | ||
| ASP10 | tw(AHCLKRX) | Pulse duration, McASP[x]_AHCLKR/X high or low | 0.5P - 2.5(3) | ns | ||
| ASP11 | tc(ACLKRX) | Cycle time, McASP[x]_ACLKR/X | 20 | ns | ||
| ASP12 | tw(ACLKRX) | Pulse duration, McASP[x]_ACLKR/X high or low | 0.5P - 2.5(3) | ns | ||
| ASP13 | td(ACLKRX-AFSRX) | Delay time, McASP[x]_ACLKR/X transmit edge to McASP[x]_AFSR/X output valid | ACLKR/X int | 0 | 7.25 | ns |
| ACLKR/X ext in | 2 | 14 | ||||
| Delay time, McASP[x]_ACLKR/X transmit edge to McASP[x]_AFSR/X output valid with Pad Loopback | ACLKR/X ext out | 2 | 14 | |||
| ASP14 | td(ACLKX-AXR) | Delay time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output valid | ACLKX int | 0 | 7.25 | ns |
| ACLKX ext in | 2 | 14 | ||||
| Delay time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output valid with Pad Loopback | ACLKX ext out | 2 | 14 | |||
| ASP15 | tdis(ACLKX-AXR) | Disable time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output high impedance | ACLKX int | 0 | 7.25 | ns |
| ACLKX ext in | 2 | 14 | ||||
| Disable time, McASP[x]_ACLKX transmit edge to McASP[x]_AXR output high impedance with Pad Loopback | ACLKX ext out | 2 | 14 | |||
For more information, see section Multi-channel Audio Serial Port (McASP) in chapter Peripherals of the Device TRM.