ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
For more details about features and additional description information on the device Controller Area Network Interface, see the corresponding sections within Section 4.3, Signal Descriptions and Section 6, Detailed Description.
Table 5-23, Table 5-24, and Figure 5-23 present timing requirements and switching characteristics for DCANx Interface.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| fbaud(baud) | Maximum programmable baud rate | 1 | Mbps | ||
| CAN1 | tw(RX) | Pulse duration, receive data bit | H - 2(1) | H + 2(1) | ns |
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fbaud(baud) | Maximum programmable baud rate | 1 | Mbps | ||
| CAN2 | tw(TX) | Pulse duration, transmit data bit | H - 2(1) | H + 2(1) | ns |
Figure 5-23 DCANx Timings For more information, see section Dual Controller Area Network (DCAN) Interface in chapter Peripherals of the Device TRM.