ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| I2C0_SCL(1) | I2C0 clock I/O | IOD | U5 |
| I2C0_SDA | I2C0 data I/O | IOD | W5 |
| I2C1_SCL(1) | I2C1 clock I/O | IOD | V6 |
| I2C1_SDA | I2C1 data I/O | IOD | W4 |
| I2C2_SCL(1) | I2C2 clock I/O | IOD | V5 |
| I2C2_SDA | I2C2 data I/O | IOD | V4 |
For more information, see section Inter-IC module (I2C) in chapter Peripherals of the Device TRM.