ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| AVDDA_ARMPLL | ARM_PLL analog power supply | PWR | N6 |
| AVDDA_DDRPLL | DDR_PLL analog power supply | PWR | W20 |
| AVDDA_DSSPLL | DSS_PLL analog power supply | PWR | N20 |
| AVDDA_ICSSPLL | ICSS_PLL analog power supply | PWR | G8 |
| AVDDA_MAINPLL | MAIN_PLL analog power supply | PWR | M19 |
| AVDDA_NSSPLL | NSS_PLL analog power supply | PWR | G14 |
| AVDDA_UARTPLL | UART_PLL analog power supply | PWR | G10 |
| CVDD | Core power supply | PWR | J10,J14,J16,K11,K13,K15,K17,K9,L10,L12,L14,L16,L18,M11,M13,M15,M17,M9,N10,N12,N14,N16,P11,P13,P15,P17,P9,R10,R12,R14,R16,R18,R8,T11,T15,T17,T9,U16 |
| CVDD1 | Core fixed power supply | PWR | M5, J12,N18,N8,T13 |
| DVDD18 | 1.8-V I/Os power supply | PWR | F17, F19, G6, H5, J6,K19,L20,L6,M7,U18,U6,V19,W6 |
| DVDD33 | 3.3-V I/Os power supply | PWR | AA23,E23,F11,F15,F21,F7,G12,G16,G20,H11,H13,H15,H9,J20,P19,P7,R20,R6,T19,T23,T7,U20,V21 |
| DVDD33_USB | USB 3.3-V supply | PWR | G18,H17 |
| DVDD_DDR | DDR EMIF I/Os power supply | PWR | AD11,AD18,AD5,AE14,AE8,U10,U12,U14,U8,V11,V13,V15,V17,V7,W16,W18 |
| DDR3_VREFSSTL | DDR EMIF reference power supply | PWR | Y9 |
| DVDD_DDRDLL | DDR EMIF PHY DLL power supply | PWR | W10,W14,W8 |
| LDO_PCIE_CAP(1) | SERDES LDO output | CAP | J8,L8 |
| LDO_USB_CAP(1) | USB LDO output | CAP | H19,J18 |
| VDDAHV | PCIe SERDES power supply | PWR | K7 |
| VPP | Reserved, leave unconnected | PWR | Y21 |
| VPP2(2) | Customer OTP eFuse array power supply | PWR | W21 |
| VSS_OSC_AUDIO | AUDIOOSC Kelvin Ground | GND | B17 |
| VSS_OSC_SYS | SYSOSC Kelvin Ground | GND | AD19 |
| VSS | Ground | GND | A1,A25,AD14,AD8,AE1,AE11,AE18,AE25,AE5,C1,E2,E22,F1,F20,F3,F6,F8,G11,G13,G15,G17,G19,G21,G7,G9,H10,H12,H14,H16,H18,H20,H6,H8,J1,J11,J13,J15,J17,J19,J7,J9,K10,K12,K14,K16,K18,K20,K6,K8,L11,L13,L15,L17,L19,L7,L9,M10,M12,M14,M16,M18,M20,M6,M8,N11,N13,N15,N17,N19,N21,N7,N9,P10,P12,P14,P16,P18,P20,P6,P8,R11,R13,R15,R17,R19,R23,R7,R9,T10,T12,T14,T16,T18,T20,T6,T8,U11,U13,U15,U17,U19,U7,U9,V10,V12,V14,V16,V18,V20,V8,W11,W13,W15,W17,W7,W9,Y10,Y23 |
For more information, see section Power Management in chapter Device Configuration of the Device TRM.