ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
The multi-master inter-integrated circuit (I2C) peripheral provides an interface between the device and any I2C-bus-compatible device that is connected via the I2C serial bus. External components attached to the I2C bus can serially transmit/receive up to 8-bit data to/from the device through the two-wire I2C interface.
Each I2C module has the following features:
I2C module unsupported features:
The I2C module is compliant with the Philips Semiconductors Inter-IC bus (I2C-bus) Specification version 2.1.
For more information, see section Inter-IC module (I2C) in chapter Peripherals of the Device TRM.