ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
Table 7-3 shows the parameters of the JEDEC DDR3L devices that are compatible with this interface.
| NO. | PARAMETER | CONDITION | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | JEDEC DDR3L device speed grade(1) | DDR clock rate ≤ 400 MHz | 800 | 1600 | MT/s |
| 400 MHz < DDR clock rate ≤ 533 MHz | 1066 | 1600 | MT/s | ||
| 2 | JEDEC DDR3L device bit width | x8 | x16 | Bits | |
| 3 | JEDEC DDR3L device count(2) | 2 | 5 | Devices |