ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| PR0_eCAP0_eCAP_CAPIN_APWM_O | Capture input and PWM output | IOZ | C24 |
| PR0_eCAP0_eCAP_SYNCIN | Capture sync input | I | H24 |
| PR0_eCAP0_eCAP_SYNCOUT | Capture sync output | OZ | D24 |
| PR0_EDC_LATCH0_IN | Latch input 0 | I | C5 |
| PR0_EDC_LATCH1_IN | Latch input 1 | I | A9 |
| PR0_EDC_SYNC0_OUT | SYNC 0 output | OZ | A5 |
| PR0_EDC_SYNC1_OUT | SYNC 1 output | OZ | B10 |
| PR0_EDIO_DATA0 | Digital input | IOZ | D23 |
| PR0_EDIO_DATA1 | Digital input | IOZ | C22 |
| PR0_EDIO_DATA2 | Digital input | IOZ | B22 |
| PR0_EDIO_DATA3 | Digital input | IOZ | A23 |
| PR0_EDIO_OUTVALID | Digital out valid signal | OZ | L25 |
| PR0_MDIO_DATA | MDIO data | IOZ | A10 |
| PR0_MDIO_MDCLK | MDIO clock | OZ | C10 |
| PR0_PRU0_GPI0 | PRU0 general-purpose input | I | D3 |
| PR0_PRU0_GPI1 | PRU0 general-purpose input | I | A2 |
| PR0_PRU0_GPI2 | PRU0 general-purpose input | I | E4 |
| PR0_PRU0_GPI3 | PRU0 general-purpose input | I | B1 |
| PR0_PRU0_GPI4 | PRU0 general-purpose input | I | A3 |
| PR0_PRU0_GPI5 | PRU0 general-purpose input | I | E5 |
| PR0_PRU0_GPI6 | PRU0 general-purpose input | I | B2 |
| PR0_PRU0_GPI7 | PRU0 general-purpose input | I | D4 |
| PR0_PRU0_GPI8 | PRU0 general-purpose input | I | E6 |
| PR0_PRU0_GPI9 | PRU0 general-purpose input | I | C2 |
| PR0_PRU0_GPI10 | PRU0 general-purpose input | I | C3 |
| PR0_PRU0_GPI11 | PRU0 general-purpose input | I | D5 |
| PR0_PRU0_GPI12 | PRU0 general-purpose input | I | B3 |
| PR0_PRU0_GPI13 | PRU0 general-purpose input | I | B4 |
| PR0_PRU0_GPI14 | PRU0 general-purpose input | I | A4 |
| PR0_PRU0_GPI15 | PRU0 general-purpose input | I | E7 |
| PR0_PRU0_GPI16 | PRU0 general-purpose input | I | D6 |
| PR0_PRU0_GPI17 | PRU0 general-purpose input | I | C4 |
| PR0_PRU0_GPI18 | PRU0 general-purpose input | I | C5 |
| PR0_PRU0_GPI19 | PRU0 general-purpose input | I | A5 |
| PR0_PRU0_GPO0 | PRU0 general-purpose output | OZ | D3 |
| PR0_PRU0_GPO1 | PRU0 general-purpose output | OZ | A2 |
| PR0_PRU0_GPO2 | PRU0 general-purpose output | OZ | E4 |
| PR0_PRU0_GPO3 | PRU0 general-purpose output | OZ | B1 |
| PR0_PRU0_GPO4 | PRU0 general-purpose output | OZ | A3 |
| PR0_PRU0_GPO5 | PRU0 general-purpose output | OZ | E5 |
| PR0_PRU0_GPO6 | PRU0 general-purpose output | OZ | B2 |
| PR0_PRU0_GPO7 | PRU0 general-purpose output | OZ | D4 |
| PR0_PRU0_GPO8 | PRU0 general-purpose output | OZ | E6 |
| PR0_PRU0_GPO9 | PRU0 general-purpose output | OZ | C2 |
| PR0_PRU0_GPO10 | PRU0 general-purpose output | OZ | C3 |
| PR0_PRU0_GPO11 | PRU0 general-purpose output | OZ | D5 |
| PR0_PRU0_GPO12 | PRU0 general-purpose output | OZ | B3 |
| PR0_PRU0_GPO13 | PRU0 general-purpose output | OZ | B4 |
| PR0_PRU0_GPO14 | PRU0 general-purpose output | OZ | A4 |
| PR0_PRU0_GPO15 | PRU0 general-purpose output | OZ | E7 |
| PR0_PRU0_GPO16 | PRU0 general-purpose output | OZ | D6 |
| PR0_PRU0_GPO17 | PRU0 general-purpose output | OZ | C4 |
| PR0_PRU0_GPO18 | PRU0 general-purpose output | OZ | C5 |
| PR0_PRU0_GPO19 | PRU0 general-purpose output | OZ | A5 |
| PR0_PRU1_GPI0 | PRU1 general-purpose input | I | B5 |
| PR0_PRU1_GPI1 | PRU1 general-purpose input | I | B6 |
| PR0_PRU1_GPI2 | PRU1 general-purpose input | I | D7 |
| PR0_PRU1_GPI3 | PRU1 general-purpose input | I | A6 |
| PR0_PRU1_GPI4 | PRU1 general-purpose input | I | C6 |
| PR0_PRU1_GPI5 | PRU1 general-purpose input | I | E8 |
| PR0_PRU1_GPI6 | PRU1 general-purpose input | I | A7 |
| PR0_PRU1_GPI7 | PRU1 general-purpose input | I | D8 |
| PR0_PRU1_GPI8 | PRU1 general-purpose input | I | F9 |
| PR0_PRU1_GPI9 | PRU1 general-purpose input | I | B7 |
| PR0_PRU1_GPI10 | PRU1 general-purpose input | I | C7 |
| PR0_PRU1_GPI11 | PRU1 general-purpose input | I | E9 |
| PR0_PRU1_GPI12 | PRU1 general-purpose input | I | A8 |
| PR0_PRU1_GPI13 | PRU1 general-purpose input | I | B8 |
| PR0_PRU1_GPI14 | PRU1 general-purpose input | I | D9 |
| PR0_PRU1_GPI15 | PRU1 general-purpose input | I | C8 |
| PR0_PRU1_GPI16 | PRU1 general-purpose input | I | C9 |
| PR0_PRU1_GPI17 | PRU1 general-purpose input | I | B9 |
| PR0_PRU1_GPI18 | PRU1 general-purpose input | I | A9 |
| PR0_PRU1_GPI19 | PRU1 general-purpose input | I | B10 |
| PR0_PRU1_GPO0 | PRU1 general-purpose output | OZ | B5 |
| PR0_PRU1_GPO1 | PRU1 general-purpose output | OZ | B6 |
| PR0_PRU1_GPO2 | PRU1 general-purpose output | OZ | D7 |
| PR0_PRU1_GPO3 | PRU1 general-purpose output | OZ | A6 |
| PR0_PRU1_GPO4 | PRU1 general-purpose output | OZ | C6 |
| PR0_PRU1_GPO5 | PRU1 general-purpose output | OZ | E8 |
| PR0_PRU1_GPO6 | PRU1 general-purpose output | OZ | A7 |
| PR0_PRU1_GPO7 | PRU1 general-purpose output | OZ | D8 |
| PR0_PRU1_GPO8 | PRU1 general-purpose output | OZ | F9 |
| PR0_PRU1_GPO9 | PRU1 general-purpose output | OZ | B7 |
| PR0_PRU1_GPO10 | PRU1 general-purpose output | OZ | C7 |
| PR0_PRU1_GPO11 | PRU1 general-purpose output | OZ | E9 |
| PR0_PRU1_GPO12 | PRU1 general-purpose output | OZ | A8 |
| PR0_PRU1_GPO13 | PRU1 general-purpose output | OZ | B8 |
| PR0_PRU1_GPO14 | PRU1 general-purpose output | OZ | D9 |
| PR0_PRU1_GPO15 | PRU1 general-purpose output | OZ | C8 |
| PR0_PRU1_GPO16 | PRU1 general-purpose output | OZ | C9 |
| PR0_PRU1_GPO17 | PRU1 general-purpose output | OZ | B9 |
| PR0_PRU1_GPO18 | PRU1 general-purpose output | OZ | A9 |
| PR0_PRU1_GPO19 | PRU1 general-purpose output | OZ | B10 |
| PR0_UART0_CTSN | UART clear-to-send | I | F25 |
| PR0_UART0_RTSN | UART ready-to-send | OZ | F24 |
| PR0_UART0_RXD | UART receive data | I | E25 |
| PR0_UART0_TXD | UART transmit data | OZ | E24 |
| PR1_eCAP0_eCAP_CAPIN_APWM_O | Capture input and PWM output | IOZ | R25 |
| PR1_eCAP0_eCAP_SYNCIN | Capture sync input | I | P22 |
| PR1_eCAP0_eCAP_SYNCOUT | Cpature sync output | OZ | N25 |
| PR1_EDC_LATCH0_IN | Latch input 0 | I | D12 |
| PR1_EDC_LATCH1_IN | Latch input 1 | I | E17 |
| PR1_EDC_SYNC0_OUT | SYNC 0 output | OZ | D13 |
| PR1_EDC_SYNC1_OUT | SYNC 1 output | OZ | E16 |
| PR1_EDIO_DATA0 | Digital input | IOZ | C21 |
| PR1_EDIO_DATA1 | Digital input | IOZ | D22 |
| PR1_EDIO_DATA2 | Digital input | IOZ | D21 |
| PR1_EDIO_DATA3 | Digital input | IOZ | E21 |
| PR1_EDIO_OUTVALID | Digital out valid signal | OZ | M25 |
| PR1_MDIO_DATA | MDIO data | IOZ | E18 |
| PR1_MDIO_MDCLK | MDIO clock | OZ | D18 |
| PR1_PRU0_GPI0 | PRU0 general-purpose input | I | E10 |
| PR1_PRU0_GPI1 | PRU0 general-purpose input | I | D10 |
| PR1_PRU0_GPI2 | PRU0 general-purpose input | I | F10 |
| PR1_PRU0_GPI3 | PRU0 general-purpose input | I | C11 |
| PR1_PRU0_GPI4 | PRU0 general-purpose input | I | D11 |
| PR1_PRU0_GPI5 | PRU0 general-purpose input | I | E11 |
| PR1_PRU0_GPI6 | PRU0 general-purpose input | I | F12 |
| PR1_PRU0_GPI7 | PRU0 general-purpose input | I | E12 |
| PR1_PRU0_GPI8 | PRU0 general-purpose input | I | C12 |
| PR1_PRU0_GPI9 | PRU0 general-purpose input | I | B11 |
| PR1_PRU0_GPI10 | PRU0 general-purpose input | I | B12 |
| PR1_PRU0_GPI11 | PRU0 general-purpose input | I | A12 |
| PR1_PRU0_GPI12 | PRU0 general-purpose input | I | A11 |
| PR1_PRU0_GPI13 | PRU0 general-purpose input | I | A13 |
| PR1_PRU0_GPI14 | PRU0 general-purpose input | I | B13 |
| PR1_PRU0_GPI15 | PRU0 general-purpose input | I | F13 |
| PR1_PRU0_GPI16 | PRU0 general-purpose input | I | C13 |
| PR1_PRU0_GPI17 | PRU0 general-purpose input | I | E13 |
| PR1_PRU0_GPI18 | PRU0 general-purpose input | I | D12 |
| PR1_PRU0_GPI19 | PRU0 general-purpose input | I | D13 |
| PR1_PRU0_GPO0 | PRU0 general-purpose output | OZ | E10 |
| PR1_PRU0_GPO1 | PRU0 general-purpose output | OZ | D10 |
| PR1_PRU0_GPO2 | PRU0 general-purpose output | OZ | F10 |
| PR1_PRU0_GPO3 | PRU0 general-purpose output | OZ | C11 |
| PR1_PRU0_GPO4 | PRU0 general-purpose output | OZ | D11 |
| PR1_PRU0_GPO5 | PRU0 general-purpose output | OZ | E11 |
| PR1_PRU0_GPO6 | PRU0 general-purpose output | OZ | F12 |
| PR1_PRU0_GPO7 | PRU0 general-purpose output | OZ | E12 |
| PR1_PRU0_GPO8 | PRU0 general-purpose output | OZ | C12 |
| PR1_PRU0_GPO9 | PRU0 general-purpose output | OZ | B11 |
| PR1_PRU0_GPO10 | PRU0 general-purpose output | OZ | B12 |
| PR1_PRU0_GPO11 | PRU0 general-purpose output | OZ | A12 |
| PR1_PRU0_GPO12 | PRU0 general-purpose output | OZ | A11 |
| PR1_PRU0_GPO13 | PRU0 general-purpose output | OZ | A13 |
| PR1_PRU0_GPO14 | PRU0 general-purpose output | OZ | B13 |
| PR1_PRU0_GPO15 | PRU0 general-purpose output | OZ | F13 |
| PR1_PRU0_GPO16 | PRU0 general-purpose output | OZ | C13 |
| PR1_PRU0_GPO17 | PRU0 general-purpose output | OZ | E13 |
| PR1_PRU0_GPO18 | PRU0 general-purpose output | OZ | D12 |
| PR1_PRU0_GPO19 | PRU0 general-purpose output | OZ | D13 |
| PR1_PRU1_GPI0 | PRU1 general-purpose input | I | A14 |
| PR1_PRU1_GPI1 | PRU1 general-purpose input | I | B14 |
| PR1_PRU1_GPI2 | PRU1 general-purpose input | I | C14 |
| PR1_PRU1_GPI3 | PRU1 general-purpose input | I | E14 |
| PR1_PRU1_GPI4 | PRU1 general-purpose input | I | D14 |
| PR1_PRU1_GPI5 | PRU1 general-purpose input | I | A15 |
| PR1_PRU1_GPI6 | PRU1 general-purpose input | I | F14 |
| PR1_PRU1_GPI7 | PRU1 general-purpose input | I | B15 |
| PR1_PRU1_GPI8 | PRU1 general-purpose input | I | C15 |
| PR1_PRU1_GPI9 | PRU1 general-purpose input | I | D15 |
| PR1_PRU1_GPI10 | PRU1 general-purpose input | I | A16 |
| PR1_PRU1_GPI11 | PRU1 general-purpose input | I | E15 |
| PR1_PRU1_GPI12 | PRU1 general-purpose input | I | B16 |
| PR1_PRU1_GPI13 | PRU1 general-purpose input | I | C16 |
| PR1_PRU1_GPI14 | PRU1 general-purpose input | I | D17 |
| PR1_PRU1_GPI15 | PRU1 general-purpose input | I | C18 |
| PR1_PRU1_GPI16 | PRU1 general-purpose input | I | D16 |
| PR1_PRU1_GPI17 | PRU1 general-purpose input | I | F16 |
| PR1_PRU1_GPI18 | PRU1 general-purpose input | I | E17 |
| PR1_PRU1_GPI19 | PRU1 general-purpose input | I | E16 |
| PR1_PRU1_GPO0 | PRU1 general-purpose output | OZ | A14 |
| PR1_PRU1_GPO1 | PRU1 general-purpose output | OZ | B14 |
| PR1_PRU1_GPO2 | PRU1 general-purpose output | OZ | C14 |
| PR1_PRU1_GPO3 | PRU1 general-purpose output | OZ | E14 |
| PR1_PRU1_GPO4 | PRU1 general-purpose output | OZ | D14 |
| PR1_PRU1_GPO5 | PRU1 general-purpose output | OZ | A15 |
| PR1_PRU1_GPO6 | PRU1 general-purpose output | OZ | F14 |
| PR1_PRU1_GPO7 | PRU1 general-purpose output | OZ | B15 |
| PR1_PRU1_GPO8 | PRU1 general-purpose output | OZ | C15 |
| PR1_PRU1_GPO9 | PRU1 general-purpose output | OZ | D15 |
| PR1_PRU1_GPO10 | PRU1 general-purpose output | OZ | A16 |
| PR1_PRU1_GPO11 | PRU1 general-purpose output | OZ | E15 |
| PR1_PRU1_GPO12 | PRU1 general-purpose output | OZ | B16 |
| PR1_PRU1_GPO13 | PRU1 general-purpose output | OZ | C16 |
| PR1_PRU1_GPO14 | PRU1 general-purpose output | OZ | D17 |
| PR1_PRU1_GPO15 | PRU1 general-purpose output | OZ | C18 |
| PR1_PRU1_GPO16 | PRU1 general-purpose output | OZ | D16 |
| PR1_PRU1_GPO17 | PRU1 general-purpose output | OZ | F16 |
| PR1_PRU1_GPO18 | PRU1 general-purpose output | OZ | E17 |
| PR1_PRU1_GPO19 | PRU1 general-purpose output | OZ | E16 |
| PR1_UART0_CTSN | UART clear-to-send | I | H22 |
| PR1_UART0_RTSN | UART ready-to-send | OZ | H21 |
| PR1_UART0_RXD | UART receive data | I | C4 |
| PR1_UART0_TXD | UART transmit data | OZ | B9 |
NOTE
PRU-ICSS has internal-multiplexing capability of pin functions. See Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) in chapter Processors and Accelerators of the Device TRM. Besides, EGPIO (enhanced GPIO) module can be configured to export additional functions to EGPIO pins in place of simple GPIO. See section PRU-ICSS PRU Cores in chapter Processors and Accelerators of the Device TRM.