ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
Each USB PHY has an optional 1.8-Volt LVCMOS reference clock input. USB0_XO is the input to USB0 and USB1_XO is the input to USB1. A valid clock source shall be connected anytime it is selected as the reference clock. The inputs can be left floating or tied to ground if not being used.
| NAME | DESCRIPTION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| CK0 | fc(USB0_XO) | Frequency, USB0_XO | 12, 19.2, 24, 50 | MHz | |||
| fc(USB1_XO) | Frequency, USB1_XO | ||||||
| CK1 | tw(USB0_XO) | Pulse Duration, USB0_XO low or high | 1/(2.5 x fc(USB_XO)) | 1/(1.67 x fc(USB_XO)) | ns | ||
| tw(USB1_XO) | Pulse Duration, USB1_XO low or high | ||||||
| tj(USB0_XO) | Period Jitter(1), USB0_XO | 100 | ps | ||||
| tj(USB1_XO) | Period Jitter(1), USB1_XO | ||||||
| tR(USB0_XO) | Rise time, USB0_XO | 5 | ns | ||||
| tR(USB1_XO) | Rise time, USB1_XO | ||||||
| tF(USB0_XO) | Fall time, USB0_XO | 5 | ns | ||||
| tF(USB1_XO) | Fall time, USB1_XO | ||||||
| ta(USB0_XO) | Frequency accuracy(2), USB0_XO | 400 | ppm | ||||
| ta(USB1_XO) | Frequency accuracy(2), USB1_XO | ||||||
Figure 5-22 Optional USB PHY Reference Clock