ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
For more details about features and additional description information on the subsystem multiplexing signals, see the corresponding sections within Section 4.3, Signal Descriptions and Section 6, Detailed Description.
Table 5-13, Table 5-14, Figure 5-5, and Figure 5-6 present the reset timing requirements and switching characteristics.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
PORn Pin | |||||
RST1 | tw(PORn) | Pulse width - pulse width PORn low | 500C(1) | ns | |
RESETn Pin | |||||
RST2 | tw(RESETn) | Pulse width - pulse width RESETn low | 500C(1) | ns |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
PORn Pin | |||||
RST3 | td(CVDD - PORn) | Delay time - PORn high after CVDD/CVDD1 ramped | 2 | ms | |
RST4 | td(PORn -RESETSTATn) | Delay time - RESETSTATn high after PORn high | 50000C(1) | ns | |
RESETn Pin | |||||
RST5 | td(RESETn-RESETSTATn) | Delay time - RESETSTATn high after RESETn high | 50000C(1) | ns |
Table 5-15 and Figure 5-7 present the boot configuration timing requirements.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
BC1 | tsu(BOOTMODE-PORn) | Setup time – BOOTMODE valid before PORn asserted | 12C(1) | ns | |
BC2 | th(PORn-BOOTMODE) | Hold time – BOOTMODE valid after PORn asserted | 12C(1) | ns |