ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| TIMI0 | Timer input for TIMERS [4:0] | I | T2 |
| TIMI1 | Timer input for TIMERS [4:0] | I | W23 |
| TIMO0 | Timer output for TIMERS [4:0] | OZ | U1 |
| TIMO1 | Timer output for TIMERS [4:0] | OZ | Y25 |
For more information, see section Timers in chapter Peripherals of the Device TRM.