ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| CPTS_HW1_TSPUSH | CPTS hardware time stamp push input 1 | I | E21 |
| CPTS_HW2_TSPUSH | CPTS hardware time stamp push input 2 | I | D21 |
| CPTS_TS_COMP | CPTS time stamp counter compare output | OZ | C21 |
| CPTS_TS_SYNC | CPTS time stamp counter bit output | OZ | D22 |
| MDIO_CLK | MDIO clock | OZ | U3 |
| MDIO_DATA | MDIO data | IOZ | V3 |
| MII_COL | MII collision detect (sense) input | I | B25 |
| MII_CRS | MII carrier sense input | I | G22 |
| MII_RXCLK | MII receive clock | I | A22 |
| MII_RXD0 | MII receive data 0 | I | B24 |
| MII_RXD1 | MII receive data 1 | I | C23 |
| MII_RXD2 | MII receive data 2 | I | B23 |
| MII_RXD3 | MII receive data 3 | I | F22 |
| MII_RXDV | MII receive data valid input | I | A24 |
| MII_RXER | MII receive data error input | I | F23 |
| MII_TXCLK | MII transmit clock | I | C25 |
| MII_TXD0 | MII transmit data 0 | OZ | G23 |
| MII_TXD1 | MII transmit data 1 | OZ | G24 |
| MII_TXD2 | MII transmit data 2 | OZ | G25 |
| MII_TXD3 | MII transmit data 3 | OZ | D25 |
| MII_TXEN | MII transmit data enable output | OZ | H25 |
| MII_TXER | MII transmit data error output | OZ | H24 |
| RGMII_RXC | RGMII receive clock | I | A22 |
| RGMII_RXCTL | RGMII receive control | I | A24 |
| RGMII_RXD0 | RGMII receive data | I | B24 |
| RGMII_RXD1 | RGMII receive data | I | C23 |
| RGMII_RXD2 | RGMII receive data | I | B23 |
| RGMII_RXD3 | RGMII receive data | I | F22 |
| RGMII_TXC | RGMII transmit clock | IOZ | C25 |
| RGMII_TXCTL | RGMII transmit enable | OZ | H25 |
| RGMII_TXD0 | RGMII transmit data | OZ | G23 |
| RGMII_TXD1 | RGMII transmit data | OZ | G24 |
| RGMII_TXD2 | RGMII transmit data | OZ | G25 |
| RGMII_TXD3 | RGMII transmit data | OZ | D25 |
| RMII_CRS_DV | RMII carrier sense input | I | G22 |
| RMII_REFCLK(1) | 50-MHz RMII clock. Typically sourced from the CLKOUT pin | I | D24 |
| RMII_RXD0 | RMII receive data | I | B24 |
| RMII_RXD1 | RMII receive data | I | C23 |
| RMII_RXER | RMII receive data error input | I | F23 |
| RMII_TXD0 | RMII transmit data | OZ | G23 |
| RMII_TXD1 | RMII transmit data | OZ | G24 |
| RMII_TXEN | RMII transmit data enable output | OZ | H25 |
For more information, see section Networking Subsystem (NSS), Gigabit Ethernet MAC (EMAC) Subsystem in chapter Peripherals of the Device TRM.