ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| UART0_CTSn | UART0 clear to send (Active Low) | I | T2 |
| UART0_DCDn | UART0 data carrier detect (Active Low) | I | E21 |
| UART0_DSRn | UART0 data set ready (Active Low) | I | D21 |
| UART0_DTRn | UART0 data terminal ready (Active Low) | OZ | D22 |
| UART0_RIN | UART0 ring indicator input | I | C21 |
| UART0_RTSn | UART0 request to send (Active Low) | OZ | U1 |
| UART0_RXD | UART0 receive data input | I | T4 |
| UART0_TXD | UART0 transmit data output | OZ | T1 |
| UART1_CTSn | UART1 clear to send (Active Low) | I | U2 |
| UART1_RTSn | UART1 request to send (Active Low) | OZ | U4 |
| UART1_RXD | UART1 receive data input | I | T3 |
| UART1_TXD | UART1 transmit data output | OZ | T5 |
| UART2_CTSn | UART2 clear to send (Active Low) | I | D22 |
| UART2_RTSn | UART2 request to send (Active Low) | OZ | C21 |
| UART2_RXD | UART2 receive data input for UART mode | I | E21 |
| UART2_TXD | UART2 transmit data output | OZ | D21 |
For more information, see section Universal Asynchronous Receiver/Transmitter (UART) in chapter Peripherals of the Device TRM.