ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| S1 | tc(SPICLK) | Cycle time, SPI_CLK | 20(5) | ns | ||
| S2 | tw(SPICLKL) | Typical Pulse duration, SPI_CLK low | 0.45P(1) | 0.45P(1) | ns | |
| S3 | tw(SPICLKH) | Typical Pulse duration, SPI_CLK high | 0.45P(1) | 0.45P(1) | ns | |
| S3R | tr(SPICLK) | Rising time, SPI_CLK | 5 | ns | ||
| S3F | tf(SPICLK) | Falling time, SPI_CLK | 5 | ns | ||
| S6 | td(SPICLK-SIMO) | Delay time, SPI_CLK active edge to SPI_D[x] (SIMO) transition(2) | -2 | 2 | ns | |
| S8 | td(CS-SPICLK) | Delay time, SPI_CS active to SPI_CLK first edge | Mode 1 and 3(3) | A - 5(4) | B + 5(4) | ns |
| Mode 0 and 2(3) | C - 5(4) | D + 5(4) | ns | |||
| S9 | td(SPICLK-CS) | Delay time, SPI_CLK last edge to SPI_CS inactive | Mode 1 and 3(3) | E - 5(4) | F + 5(4) | ns |
| Mode 0 and 2(3) | G - 5(4) | H + 5(4) | ns | |||
Figure 5-86 SPI Master Mode Receive Timing
Figure 5-87 SPI Master Mode Transmit Timing