ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| BSP2 | tc(CKRX) | Cycle time, CLKR/X | CLKR/X ext | 2P(2) or 20(3) | ns | |
| BSP3 | tw(CKRX) | Pulse duration, CLKR/X high or CLKR/X low | CLKR/X ext | P-1(4) | ns | |
| BSP5 | tsu(FRH-CKRL) | Setup time, external FSR high before CLKR low | CLKR int | 14 | ns | |
| CLKR ext | 4 | |||||
| BSP6 | th(CKRL-FRH) | Hold time, external FSR high after CLKR low | CLKR int | 6 | ns | |
| CLKR ext | 3 | |||||
| BSP7 | tsu(DRV-CKRL) | Setup time, DR valid before CLKR low | CLKR int | 14 | ns | |
| CLKR ext | 4 | |||||
| BSP8 | th(CKRL-DRV) | Hold time, DR valid after CLKR low | CLKR int | 3 | ns | |
| CLKR ext | 3 | |||||
| BSP10 | tsu(FXH-CKXL) | Setup time, external FSX high before CLKX low | CLKR int | 14 | ns | |
| CLKR ext | 4 | |||||
| BSP11 | th(CKXL-FXH) | Hold time, external FSX high after CLKX low | CLKR int | 6 | ns | |
| CLKR ext | 3 | |||||