ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| NO. | PARAMETER | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| BSP1 | td(CKSH-CKRXH) | Delay time, CLKS high to CLKR/X high for internal CLKR/X generated from CLKS input. | 1 | 14.5 | ns | |
| BSP2 | tc(CKRX) | Cycle time, CLKR/X | CLKR/X int | 2P(2) or 20(3) | ns | |
| BSP3 | tw(CKRX) | Pulse duration, CLKR/X high or CLKR/X low | CLKR/X int | C – 2(4) | C + 2(4) | ns |
| BSP4 | td(CKRH-FRV) | Delay time, CLKR high to internal FSR valid | CLKR int | –4 | 5.5 | ns |
| CLKR int | 1 | 14.5 | ns | |||
| BSP9 | td(CKXH-FXV) | Delay time, CLKX high to internal FSX valid | CLKX int | –4 | 5.5 | ns |
| CLKX ext | 1 | 14.5 | ||||
| BSP12 | tdis(CKXH-DXHZ) | Disable time, DX HiZ following last data bit from CLKX high | CLKX int | –4 | 7.5 | ns |
| CLKX ext | 1 | 14.5 | ||||
| BSP13 | td(CKXH-DXV) | Delay time, CLKX high to DX valid | CLKX int | –4 + D1(5) | 5.5 + D2(5) | ns |
| CLKX ext | 1 + D1(5) | 14.5 + D2(5) | ||||
| BSP14 | td(FXH-DXV) | Delay time, FSX high to DX valid applies ONLY when in data delay 0 (XDATDLY = 00b) mode | FSX int | –4 + D1(6) | 5 + D2(6) | ns |
| FSX ext | –2 + D1(6) | 14.5 + D2(6) | ||||
Figure 5-51 McBSP Timing