ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| BALL NAMES in MUXMODE 0:
MMC1_DAT7, MMC1_DAT6, MMC1_DAT5, MMC1_DAT4, MMC1_DAT3, MMC1_DAT2, MMC1_DAT1, MMC1_DAT0, MMC1_CLK, MMC1_CMD, MMC1_SDCD, MMC1_SDWP, MMC1_POW, OBSPLL_LOCK |
||||||
| BALL NUMBERS: G5, F4, G4, E3, H4, J5, F5, H3, J4, J2, J3, K3, K2, N5 | ||||||
| VIH | Input High-Level Threshold | 0.65 × VDDS(2) | V | |||
| VIL | Input Low-Level Threshold | 0.35 × VDDS(2) | V | |||
| VHYS | Input Hysteresis Voltage | 228 | mV | |||
| VOH | Output High-Hevel Threshold | BUFFERCLASS = 00
(IOH= -6 mA) |
VDDS(2) – 0.45 | V | ||
| BUFFERCLASS = 01, 10, or 11
(IOH= -7 mA) |
VDDS(2) – 0.45 | V | ||||
| VOL | Output Low-Level Threshold | BUFFERCLASS = 00
(IOL= 6 mA) |
0.45 | V | ||
| BUFFERCLASS = 01, 10, or 11
(IOL= 7 mA) |
0.45 | V | ||||
| IIN | Input Leakage Current, Pull-up or Pull-down Inhibited | 3 | µA | |||
| Input Leakage Current, Pull-down Enabled, VI = VDDS(2) | 58 | 100 | 188 | µA | ||
| Input Leakage Current, Pull-up Enabled, VI = VSS | -58 | -100 | -188 | µA | ||
| IOZ | Total leakage current through the driver/receiver combination, which may include an internal pull-up or pull-down. This value represents the maximum current flowing in or out of the pin while the output driver is disabled, the pull-up or pull-down is inhibited, and the input is swept from VSS to VDD. | 3 | µA | |||