ZHCSIL6E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
|---|---|---|---|
| USB0_DM | USB0 differential data signal pair (negative) | IO | B18 |
| USB0_DP | USB0 differential data signal pair (positive) | IO | A18 |
| USB0_DRVVBUS | USB0 drive VBUS output | OZ | E19 |
| USB0_EXT_TRIGGER | USB0 external trigger Input | I | H22 |
| USB0_ID | USB0 identify device, connection to resistor that determines mode of operation | A | A19 |
| USB0_TXRTUNE_RKELVIN | USB0 Kelvin connection to termination calibration resistor (200 Ω ±1%) | A | C19 |
| USB0_VBUS | USB0 VBUS comparator input | A | B19 |
| USB0_XO | USB0 optional PHY reference clock input | I | D19 |
| USB1_DM | USB1 differential data signal pair (negative) | IO | A20 |
| USB1_DP | USB1 differential data signal pair (positive) | IO | B20 |
| USB1_DRVVBUS | USB1 drive VBUS output | OZ | B21 |
| USB1_EXT_TRIGGER | USB1 external trigger Input | I | H21 |
| USB1_ID | USB1 identify device pin, determines mode of operation | A | E20 |
| USB1_TXRTUNE_RKELVIN | USB1 Kelvin connection to termination calibration resistor (200 Ω ±1%) | A | D20 |
| USB1_VBUS | USB1 VBUS comparator input | A | A21 |
| USB1_XO | USB1 optional PHY reference clock input | I | C20 |
For more information, see section Universal Serial Bus Subsystem (USB) in chapter Peripherals of the Device TRM.